45.1 Overview
The MCRAMC is the SRAM memory controller. It handles the read/write accesses to the SRAM and provides an Error Code Correction (ECC) feature to improve the global functional safety.
Note: The MCRAMC and its ECC feature are only available on PIC32CM5164 and PIC32CM2532
variants. For the PIC32CM1216 variants, there is no MCRAMC and no ECC. Refer to the
Configuration
Summary chapter for more details.