45.3 Peripheral Dependencies
In order to use this peripheral, other parts of the system must be configured correctly. These are described in the following sections.
| Peripheral name | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral
Channel Index (GCLK.PCHCTRL) | PAC Peripheral
Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators
(CHANNELn.EVGEN) | |||||||
| MCRAMC | 0x40003000 | 5: DERR, SERR | CLK_MCRAMC_AHB Enabled at reset CLK_MCRAMC_APB Enabled at reset | - | 12 Not protected at reset | - | - | - |