24.5.3.3 Channel Resume and Next Suspend Skip
A channel operation can be resumed by software by setting the Resume command in the Command bit field of the Channel Control B register (CHCTRLB.CMD). If the channel is already suspended, the channel operation resumes from where it previously stopped when the Resume command is detected. When the Resume command is issued before the channel is suspended, the next suspend action is skipped and the channel continues the normal operation.
![](GUID-8F3855B3-7777-478F-9A4E-6B58246B7F4B-low.png)