33.5 Peripheral Dependencies
| Peripheral name (1) | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL) | PAC Peripheral Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators (CHANNELn.EVGEN) | |||||||
| CAN0 | 0x42001C00 | 15 | CLK_CAN0_AHB Enabled at reset | 26 | 71 Not protected at reset | - | - | 14: DEBUG |
| CAN1 | 0x42002000 | 16 | CLK_CAN1_AHB Enabled at reset | 27 | 72 Not protected at reset | - | - | 15: DEBUG |
Note:
- Refer to the Configuration Summary chapter for the list of peripherals and peripheral instances present in each variant.