33.1 Overview

The Control Area Network (CAN) performs communication according to ISO 11898-1:2015 (Bosch CAN specification 2.0 part A,B, ISO CAN FD). The Message storage is intended to be a single- or dual-ported Message RAM outside of the module.