33.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| CAN_TX | CAN transmit | Digital output |
| CAN_RX | CAN receive | Digital input |
Refer to Pinout and Packaging for additional information on the pin mapping for this peripheral. One signal can be mapped to one of several pins.