29.6.2.1 Initialization
The SERCOM bus clock (CLK_SERCOMx_APB) is required to access the SERCOM registers. This clock must be enabled in the MCLK - Main Clock Controller.
Two generic clocks are used by the SERCOM: GCLK_SERCOMx_CORE is required to clock the SERCOM while working as a Host, and GCLK_SERCOM_SLOW is required only for certain functions. See specific mode chapters for details. These clocks must be configured and enabled in the GCLK - Generic Clock Controller before using the SERCOM.
The SERCOM must be configured to the desired mode by writing the Operating Mode bits in the Control A register (CTRLA.MODE). Refer to the following table for details.
| CTRLA.MODE | Description |
|---|---|
| 0x0 | USART with external clock |
| 0x1 | USART with internal clock |
| 0x2 | SPI in Client operation |
| 0x3 | SPI in Host operation |
| 0x4 | I2C Client operation |
| 0x5 | I2C Host operation |
| 0x6-0x7 | Reserved |
For further initialization information, see the respective SERCOM mode chapters: