28.5.2.8 Event Latency
The latency from the event generator to the event user depends on the configuration of the channel:
- Asynchronous Path: The maximum routing latency of an external event is related to the internal signal routing
- Synchronous Path: The maximum routing latency of an external event is one GCLK_EVSYS_CHANNEL_n clock cycle
- Resynchronized Path: The maximum routing latency of an external event is three GCLK_EVSYS_CHANNEL_n clock cycles
The maximum propagation latency of a user event to the peripheral clock core domain is three peripheral clock cycles.
The event generators, event channel and event user clocks ratio must be selected in relation with the internal event latency constraints. Events propagation or event actions in peripherals may be lost if the clock setup violates the internal latencies.