14.4 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| GCLK_IO[7:0](1,2,3) | Digital I/O |
Clock source for Generators when input Generic Clock signal when output |
Note:
- One signal can be mapped on several pins.
- Each GCLK_IO[x] signal is connected to the related Generic Clock Generator x, for x in [7:0].
- No GCLK_IO8 input/output pin for the Generic Clock Generator 8.