49.3 External Analog Reference Connections
The following schematic checklist is only necessary if the application is using the external analog reference. If the internal reference is used instead, the following circuits are not necessary.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| VREFA |
Decoupling/filtering capacitors: 100nF(1) | External reference for DAC, ADC and AC. |
| GND | — | Ground |
Note:
- Refer to Power Supply Electrical Specifications from the Electrical Characteristics chapter for recommended values and placement.