46.2 Power Supply
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| REG_1 | VDDCORE_CIN | VDDCORE Input Bypass parallel Capacitor pair | 0.8 | 1 | 1.2 | µF | Bulk Ceramic or solid Tantalum with ESR
<0.5Ω (Immediately adjacent to pin) |
| REG_3 | 80 | 100 | — | nF | Ceramic XR7 with ESR
<0.5Ω (Immediately adjacent to pin) | ||
| REG_4 | VDDIO_CIN | VDDIO Input Bypass parallel Capacitor pair | 8 | 10(5) | — | µF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω (1) |
| REG_5 | 80 | 100 | — | nF | Ceramic XR7 with ESR <0.5Ω
(Immediately adjacent to all VDDIO pins) | ||
| REG_7 | VDDIN_CIN | VDDIN Input Bypass parallel Capacitor pair | 8 | 10(6) | — | µF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω(1) |
| REG_8 | 80 | 100 | — | nF | Ceramic XR7 with ESR
<0.5Ω (immediately adjacent to all VDDIN pins) | ||
| REG_9 | VREFA_CIN | External VREFA Input Bypass parallel Capacitor pair (if used) | 3.76 | 4.7 | — | µF | Bulk Ceramic or solid Tantalum with ESR <0.5Ω |
| REG_11 | 80 | 100 | — | nF | Ceramic XR7 with ESR
<0.5Ω (Immediately adjacent to pin) | ||
| REG_17 | AVDD_CIN | AVDD Input Bypass parallel Capacitor pair | 8 | 10 | — | µF | Bulk Ceramic or solid Tantalum with ESR
<0.5Ω(1) (as close as possible to pin) |
| REG_19 | 80 | 100 | — | nF | Ceramic XR7 with ESR
<0.5Ω (Immediately adjacent to pin) | ||
| REG_23 | AVDD_LEXT | AVDD series Ferrite Bead DCR (DC Resistance) | — | — | 0.1 | Ω | ≥600 Ohms @ 100MHz |
| REG_25 | Ferrite Bead current rating | 500 | — | — | mA | — | |
| REG_36 | VDDCORE | DC calibrated output voltage | 1.08 | 1.23 | 1.32 | V | — |
| REG_37 | VDDIO, VDDIN, AVDD (2) | VDDIO, VDDIN, AVDD Input Voltage Range | 2.7 | — | 5.5 | V | — |
| REG_43 | SVDDIO/VDD_R | VDDIN, AVDD, VDDIO Rise Ramp Rate to Ensure Internal Power-on Reset Signal | — | — | 0.1 | V/µs | Failure to meet this specification may lead to start-up or unexpected behaviors |
| REG_44 | SVDDIO/VDD_F | VDDIN, AVDD, VDDIO Falling Ramp Rate to Ensure Internal Power-on Reset Signal | — | — | 0.05 | V/µs | Failure to meet this specification may cause the device to not detect reset |
| REG_45a | VPOR+ | VDDIO/VDD Rising Power-on Reset | 2.49 | 2.55 | 2.58 | V | VDDIO/VDD Power up/Down (See Param REG_43, VDDIO/VDD Rise Ramp Rate) |
| REG_45b | VPOR- | VDDIO/VDD Falling Power-on Reset | 1.64 | 1.75 | 1.92 | V | VDDIO/VDD Power up/Down (See Param REG_44, VDDIO/VDD Fall Ramp Rate) |
| REG_47 | VBODVDD (3) | VDDBOD (All modes) | 2.74 | — | 2.86 | V | (Default setting) LEVEL[5:0] = 0x8 HYST[0] = 0x0 |
| 2.74 | — | 2.94 | V | (Default setting) LEVEL[5:0] = 0x8 (4) HYST[0] = 0x1 | |||
| 5.27 | — | 5.48 | V | LEVEL[5:0] = 0x3F HYST[0] = 0x0 | |||
| 5.27 | — | 5.57 | V | LEVEL[5:0] = 0x3F
(4) HYST[0] = 0x1 | |||
| REG_51 | VBODVDDLEVEL_STEP | VBODVDD step size, LEVEL[5:0] | — | 46 | — | mV | — |
| REG_52 | VBODVDDHYST_STEP(4) | VBODVDD Hysteresis | — | See Note (4) | — | mV | — |
| REG_53 | TRST | External RESET valid active pulse width | 1.1 | — | — | µs | Minimum reset active time to guarantee CPU reset |
Note:
- In single power supply configuration, only one bulk capacitor (REG_4 or REG_7) is enough for both VDDIN and VDDIO. In dual power supply configuration, two bulk capacitors are needed: REG_4 for VDDIO and REG_7 for VDDIN.
- VDDIN and AVDD must be at the same voltage level. VDDIO should be lower or equal to VDDIN/ AVDD. The common voltage is referred to as VDD in the data sheet. Some I/O are in the VDDIO cluster, but can be multiplexed as analog inputs or outputs (e.g. PTC.X[n] pads). In such a case, AVDD is used to power the I/O. Using this configuration may result in an electrical conflict if the VDDIO voltage is lower than the VDDIN/AVDD.
- VBODVDD(min) = 2.372 + d(BODVDD.LEVEL[5:0]) * 0.046.
- (VBODVDD(max)@BODVDD.HYST[0]=1)
= (VBODVDD(max)@BODVDD.HYST[0] = 0) + VBODVDDHYST_STEP.
Figure 46-1. VBODVDDHYST_STEP Graph - Shared between VDDIO, VDDIN and AVDD in case of a common power supply VDDIO=VDDIN=AVDD.
- Shared between VDDIO, VDDIN and AVDD in case of a common power supply VDDIO=VDDIN=AVDD. Else, shared between VDDIN=AVDD.