21.6.2 Status
| Name: | STATUS |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBZ | BUSY | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – DBZ Disable-By-Zero
Writing a zero to this bit has no effect.
Writing a one to this bit clears DBZ to zero.
| Value | Description |
|---|---|
| 0 | A divide-by-zero fault has not occurred |
| 1 | A divide-by-zero fault has occurred |