42.5 Peripheral Dependencies
| Peripheral name | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral
Channel Index (GCLK.PCHCTRL) | PAC Peripheral
Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators
(CHANNELn.EVGEN) | |||||||
| PDEC | 0x42006800 | 29: OVF | CLK_PDEC_APB Disabled at reset | 41 | 90 Not protected at reset | 96: OVF | - | |
| 29: ERR | 48: EVU0 | 97: ERR | ||||||
| 29: DIR | 49: EVU1 | 98: DIR | ||||||
| 29: VLC | 50: EVU2 | 99: VLC | ||||||
| 29: MC0 | 100: MC0 | |||||||
| 29: MC1 | 101: MC1 | |||||||