42.1 Overview
The PDEC consists of a Quadrature/Hall decoder, followed by a counter, with two compare channels. The counter can be split into two parts to report the angular position and the number of revolutions. If the quadrature decoder feature is not suitable for specific applications, the PDEC module can be used as an additional time base.
Note: Refer to the Configuration Summary chapter for determining which device variant embeds
the PDEC.