49.6.1 External Clock Source
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| XIN | Connect to an
external clock signal Frequency range specified in the XOSC Electrical Specifications (XOSC_35 parameter) | Input for external clock signal |
| XOUT/GPIO | Can be left unconnected or used as normal GPIO | NC/GPIO |