22.6.4 Interrupt Enable Clear
| Name: | INTENCLR | 
| Offset: | 0x04 | 
| Reset: | 0x00 | 
| Property: | PAC Write-Protection | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EW | |||||||||
| Access | R/W | ||||||||
| Reset | 0 | 
Bit 0 – EW Early Warning Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Early Warning Interrupt Enable bit, which disables the Early Warning interrupt.
| Value | Description | 
|---|---|
| 0 | The Early Warning interrupt is disabled. | 
| 1 | The Early Warning interrupt is enabled. |