35.5 Peripheral Dependencies
| Peripheral name | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral
Channel Index (GCLK.PCHCTRL) | PAC Peripheral
Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators
(CHANNELn.EVGEN) | |||||||
| TCC0 | 0x42002400 | 17: OVF | CLK_TCC0_APB Disabled at reset | 28 | 73 Not protected at reset | |||
| 17: TRG | ||||||||
| 17: CNT | 36: OVF | |||||||
| 17: ERR | 9-10: EV0-1 | 37: TRG | 16: OVF | |||||
| 17: UFS | 11-14: MC0-3 | 38: CNT | 17-20: MC0-3 | |||||
| 17: DFS | 39-42: MC0-3 | |||||||
| 17: FAULTA-B | ||||||||
| 17: FAULT0-1 | ||||||||
| 17: MC0-3 | ||||||||
| TCC1 | 0x42002800 | 18: OVF | CLK_TCC1_APB Disabled at reset | 28 | 74 Not protected at reset | |||
| 18: TRG | ||||||||
| 18: CNT | 43: OVF | |||||||
| 18: ERR | 15-16: EV0-1 | 44: TRG | 21: OVF | |||||
| 18: UFS | 17-18: MC0-1 | 45: CNT | 22-23: MC0-1 | |||||
| 18: DFS | 46-47: MC0-1 | |||||||
| 18: FAULTA-B | ||||||||
| 18: FAULT0-1 | ||||||||
| 18: MC0-1 | ||||||||
| TCC2 | 0x42002C00 | 19: OVF | CLK_TCC2_APB Disabled at reset | 29 | 75 Not protected at reset | |||
| 19: TRG | ||||||||
| 19: CNT | 48: OVF | |||||||
| 19: ERR | 19-20: EV0-1 | 49: TRG | 24: OVF | |||||
| 19: UFS | 21-22: MC0-1 | 50: CNT | 25-26: MC0-1 | |||||
| 19: DFS | 51-52: MC0-1 | |||||||
| 19: FAULTA-B | ||||||||
| 19: FAULT0-1 | ||||||||
| 19: MC0-1 | ||||||||
Note: TCC0 and TCC1 share the same peripheral
clock channel.