19.5.3.1 Initialization
The PM bus clock (CLK_PM_APB) is required to clock the module. This clock must be enabled in MCLK - Main Clock module. If this clock is disabled, it can only be re-enabled by a system reset.
After a Power-on Reset (POR), the PM is enabled and the device is in Active mode.