4.4.2 SEF Resources
The Demo Meter application uses several device drivers, services and components. The following image shows an example of the resources used.
Warning: The image shown could
have differences due to the board model or the firmware version of the Demo Meter
application provided.