28.6.2 Control B

Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: Configuration Change Protection

Bit 76543210 
        EINJ 
Access W 
Reset 0 

Bit 0 – EINJ Inject CRC Error

Writing this bit to ‘1’ starts a short scan resulting in a CRC error. It is used to test the error system in a Functional Safety application.

This bit always reads as ‘0’.