28.6.8 CRC Result

Name: CRC
Offset: 0x08
Reset: 0xFFFFFFFF
Property: -

Bit 3130292827262524 
 CRC[31:24] 
Access RRRRRRRR 
Reset 11111111 
Bit 2322212019181716 
 CRC[23:16] 
Access RRRRRRRR 
Reset 11111111 
Bit 15141312111098 
 CRC[15:8] 
Access RRRRRRRR 
Reset 11111111 
Bit 76543210 
 CRC[7:0] 
Access RRRRRRRR 
Reset 11111111 

Bits 31:0 – CRC[31:0] CRC Result

The CRC result register represents the 32-bit result value. The low byte ([7:0], suffix 0) is accessible at the original offset, and the n higher bytes can be accessed at offset +n. The temporary registers do not buffer the CRC result register. The Most Significant bit (MSb) of the CRC result is bit 31. If CRCSCAN is in 16-bit CRC mode (the CRC Mode Select (CRCSEL) bit in the CRCSCAN.CTRLA register is ‘0’), only bit field [15:0] is used, and bit field [31:16] will read as ‘0’.

This register is the actual linear-feedback shift register (LFSR) used in the CRC calculation. This register is reset by writing a ‘1’ to the RESET bit in the CRCSCAN.CTRLA register. Such a reset must be performed between each data block in MANUAL mode so that the CRC calculation on each block starts with the correct initial value.

This register is only readable if the CRC Source (SRC) bit field configuration in the CRCSCAN.CTRLA register is in MANUAL mode to prevent information leakage. Any other configuration of the SRC bit field will cause all reads to return ‘0x0000_0000’.

If reading the reset value of the SFR in the CRC32 mode (CRCSEL=CRC32 in CRCSCAN.CTRLA), the value read will be ‘0x0000_0000’ due to post-processing of the read result.