28.6.1 Control A

The bits in this register are not writable when the CRC is busy (the BUSY bit in the Interrupt Flags (CRCSCAN.INTFLAGS) register is ‘1’), except for the RESET bit, which is writable at any time.

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
 RESETSRC[1:0]PERENCRCSEL NMIENENABLE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – RESET Reset CRCSCAN

Writing this bit to ‘1’ resets the CRCSCAN peripheral. The CRCSCAN Control and Status registers (CTRLA, INTFLAGS, INTCTRL, STATUSA) will be cleared one clock cycle after the RESET bit is written to ‘1’.

The RESET bit is a strobe bit.

Bits 6:5 – SRC[1:0] CRC Source

The SRC bit field selects which section of the Flash the CRCSCAN peripheral should check. To set up section sizes, refer to the fuse description.

The CRCSCAN can be enabled during internal Reset initialization to verify the Boot section before letting the CPU start (see the Fuses section).

ValueNameDescription
0x0 BOOT The CRC is performed on the boot section of the Flash
0x1 CODE The CRC is performed on the application code section of the Flash
0x2 DATA The CRC is performed on the application data section of the Flash
0x3 MANUAL Manual mode, CRC is performed on data written to the Data (DATA) register

Bit 4 – PEREN Enable Periodic Timer

This bit enables the periodic timer mechanism, which sets the Scan Period Done (PERIOD) flag in the Interrupt Flags (CRCSCAN.INTFLAGS) register every 32 scanned Flash words.

ValueNameDescription
0 DISABLE The periodic timer is disabled
1 ENABLE The periodic timer is enabled

Bit 3 – CRCSEL CRC Mode Select

This bit determines whether to use CRC32 or CRC16.

ValueNameDescription
0 CRC16 The CRC is performed using CRC16
1 CRC32 The CRC is performed using CRC32

Bit 1 – NMIEN Enable NMI Trigger

When this bit is written to ‘1’, a CRC error during the scan will trigger an NMI.

ValueNameDescription
0 DISABLE The CRC error during scan will not trigger a NMI
1 ENABLE The CRC CRC error during scan will trigger a NMI

Bit 0 – ENABLE Enable CRCSCAN

Writing this bit to ‘1’ enables the CRCSCAN peripheral with the current settings. The ENABLE bit is cleared by hardware after a scan when the DONE bit in the CRCSCAN.INTFLAGS register is set.

Writing this bit to ‘0’ has no effect.

To see whether the CRCSCAN peripheral is busy with an ongoing scan, poll the BUSY bit in the Status A (CRCSCAN.STATUSA) register.