23.5.8 Event Generation Control
Note: Generated event equals Waveform Output
before output enable, but after POLARITY selection.
| Name: | EVGENCTRL |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP2EV | CMP1EV | CMP0EV | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bits 4, 5, 6 – CMPEV Compare n Event Generation
This bit selects the waveform available on the event output.
Note: The CMPnEN in TCEn.CTRLB does not
need to be set to generate the event.
| Value | Name | Description |
|---|---|---|
| 0 | PULSE | Event pulse generated at each compare match |
| 1 | WAVEFORM | Event output is the Waveform Output signal |