23.5.12 Debug Control Register
| Name: | DBGCTRL |
| Offset: | 0x0E |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBGRUN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DBGRUN Run in Debug
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | The peripheral is halted in Break Debug mode and ignores events |
| 1 | ENABLED | The peripheral will continue to run in Break Debug mode when the CPU is halted |