The Temporary register is used by the CPU
for 16-bit single-cycle access to the 16-bit registers of this peripheral. The
register is common for all the 16-bit registers of this peripheral and can be
read and written by software. For more details on reading and writing 16-bit
registers, refer to Accessing 16-Bit Registers in the Memories
section.
Name:
TEMP
Offset:
0x0F
Reset:
0x00
Property:
-
Bit
7
6
5
4
3
2
1
0
TEMP[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – TEMP[7:0] Temporary Bits for
16-bit Access
DS40002684A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.