23.5.11 Interrupt Flag Register

Note: Any individual bits can be cleared by writing a ‘1’ to its bit location, allowing each bit to be set without using a Read-Modify-Write operation on a single register.
Name: INTFLAGS
Offset: 0x0B
Reset: 0x00
Property: -

Bit 76543210 
  CMP2CMP1CMP0   OVF 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 4, 5, 6 – CMPn Compare Channel n Interrupt Flag

The Compare Interrupt (CMPn) flag is set on a compare match on the corresponding compare channel. For all modes of operation, the CMPn flag will be set when a compare match occurs between the Count (TCEn.CNT) register and the corresponding Compare (TCEn.CMPn) register. The CMPn flag is not cleared automatically, only by writing a ‘1’ to its bit location.

Bit 0 – OVF Overflow/Underflow Interrupt Flag

This flag is set either on a TOP (overflow) or BOTTOM (underflow) condition, depending on the WGMODE setting. The OVF flag is not cleared automatically. It will be cleared only by writing a ‘1’ to its bit location.

Any individual bits can be cleared by writing a ‘1’ to its bit location, allowing each bit to be set without using a Read-Modify-Write operation on a single register.