23.5.17 Period Buffer Register

This register serves as the buffer for the period register (TCEn.PER). Accessing this register using the CPU or UPDI will affect the PERBV flag. The TCEn.PERBUFL and TCEn.PERBUFH register pair represents the 16-bit value, TCEn.PERBUF. The low byte [7:0] (suffix L) is accessible at the original offset. The high byte [15:8] (suffix H) can be accessed at offset + 0x01.

Name: PERBUF
Offset: 0x36
Reset: 0xFFFF
Property: -

Bit 15141312111098 
 PERBUF[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 PERBUF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:8 – PERBUF[15:8] Period Buffer High Byte

This bit field holds the MSB of the 16-bit Period Buffer register.

Bits 7:0 – PERBUF[7:0] Period Buffer Low Byte

This bit field holds the LSB of the 16-bit Period Buffer register.