8.7.2.3 OSCHF 20 MHz Tune
| Name: | OSCHF20TUNE |
| Offset: | 0x0C |
| Reset: | [Oscillator frequency tune value] |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OSCHFTUNE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 7:0 – OSCHFTUNE[7:0] Oscillator Tuning
This bit field holds a fine-tuning value for the Internal High-Frequency Oscillator when operating at 20 MHz, which is programmed during production. To achieve optimal factory calibration accuracy of the internal High-Frequency Oscillator, it is suggested to load CLKCTRL.OSCHFTUNE bitfield with this fine tune value.