8.7.2.1 Device ID n
Each device has a Device ID that identifies the device and its properties, including memory sizes, pin count, and die revision. Use this ID to identify a device and its available features. The Device ID consists of three bytes: SIGROW.DEVICEID[2:0].
| Name: | DEVICEIDn |
| Offset: | 0x00 + n*0x01 [n=0..2] |
| Reset: | [Device ID] |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEVICEID[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |