3.5.1 Clock
Configure the system clock to 1 MHz under Project Resource → System → System Module. Select HFINTOSC for the Oscillator Select option as highlighted in the red circle in Figure 3-2. Make sure 4 is selected in the Clock Divider option. This will configure the system clock to 1 MHz.