2.3 Pin Configuration Figure 2-1. 10-Pin Ultra-Thin DFN (MU) (2 mm x 2 mm x 0.5 mm) Top ViewFigure 2-2. 10-Pin MSOP (MM) Top ViewNote: The Pin1 marking symbol can be a circle, triangle or other symbol.