2.5 Absolute Maximum Ratings(1)
|
Supply Voltage (VDD) | +4.3V |
| Voltage on PAOUT | +7.2V |
| Voltage on I/O Pins | VSS – 0.3 to VDD + 0.3 |
| Lead Temperature (soldering, 10s) | +300°C |
| Storage Temperature (TS) | -65°C to +150°C |
| ESD Rating | Note 3 |