2.2 Thread Device Types

Thread devices are classified into two main categories:

  1. Full Thread Device (FTD)

    • Keeps its radio on continuously
    • Can route messages for other devices
    • Maintains a full routing table
    • Can function as a Router, Leader, or Border Router
    • Typically requires mains power because of higher power consumption
  2. Minimal Thread Device (MTD)

    • Keeps its radio off most of the time to support sleepy operation
    • Cannot route messages
    • Communicates through a parent router
    • Offers lower power consumption, making it suitable for battery-powered operation
    • Functions only as an End Device (Child)