2 Software Requirements and Infrastructure
The network is based on the Thread protocol operating over the IEEE® 802.15.4 standard, with the stack integrated into the Zephyr RTOS environment.
The network is based on the Thread protocol operating over the IEEE® 802.15.4 standard, with the stack integrated into the Zephyr RTOS environment.
DS70005666A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.