2.5 Software Framework

An internal software test framework is used to program all 200 nodes through the controller modules. The complete flashing process takes approximately 25 minutes for all nodes, regardless of platform. The framework is protocol-agnostic, allowing different firmware images to be flashed to different sectors as needed.