1.1.11.1 WDRV_WINC_Deinitialize Function
void WDRV_WINC_Deinitialize(SYS_MODULE_OBJ object)
C
Summary
WINC driver deinitialization function.
Description
This is the function that deinitializes the WINC. It is called by the system.
Precondition
WDRV_WINC_Initialize should have been called.
Parameters
Param | Description |
object | Driver object handle, returned from WDRV_WINC_Initialize |
Returns
None.
Remarks
None.