1.1.11.3 WDRV_WINC_Reinitialize Function
void WDRV_WINC_Reinitialize (
SYS_MODULE_OBJ object,
const SYS_MODULE_INIT *const init
)
C
Summary
WINC driver reinitialization function.
Description
This is the function that re-initializes the WINC. It is called by the system.
Precondition
WDRV_WINC_Initialize should have been called.
Parameters
Param | Description |
object | Driver object handle, returned from WDRV_WINC_Initialize |
init | Pointer to initialization data, currently not used. |
Returns
None.
Remarks
None.