1.2.1.2 WDRV_PIC32MZW_SYS_STATUS Enum
typedef enum
{
/* RF initialisation is in progress*/
WDRV_PIC32MZW_SYS_STATUS_RF_INIT_BUSY = SYS_STATUS_READY_EXTENDED,
/* RF configuration is missing */
WDRV_PIC32MZW_SYS_STATUS_RF_CONF_MISSING,
/* RF is configured and is ready */
WDRV_PIC32MZW_SYS_STATUS_RF_READY
} WDRV_PIC32MZW_SYS_STATUS;
C
Summary
Defines extended system states.
Description
An extended state gives information about availability of RF config
Remarks
None.