1.2.1.4 WDRV_PIC32MZW_Deinitialize Function
void WDRV_PIC32MZW_Deinitialize(SYS_MODULE_OBJ object)
C
Summary
PIC32MZW driver deinitialization function.
Description
This is the function that deinitializes the PIC32MZW. It is called by the system.
Precondition
WDRV_PIC32MZW_Initialize should have been called.
Parameters
Param | Description |
object | Driver object handle, returned from WDRV_PIC32MZW_Initialize |
Returns
None.
Remarks
None.