1.2.1.5 WDRV_PIC32MZW_Reinitialize Function
void WDRV_PIC32MZW_Reinitialize (
SYS_MODULE_OBJ object,
const SYS_MODULE_INIT *const init
)
C
Summary
PIC32MZW driver reinitialization function.
Description
This is the function that re-initializes the PIC32MZW. It is called by the system.
Precondition
WDRV_PIC32MZW_Initialize should have been called.
Parameters
Param | Description |
object | Driver object handle, returned from WDRV_PIC32MZW_Initialize |
init | Pointer to initialization data, currently not used. |
Returns
None.
Remarks
None.