1.2.1.3 WDRV_PIC32MZW_Initialize Function
SYS_MODULE_OBJ WDRV_PIC32MZW_Initialize (
const SYS_MODULE_INDEX index, const SYS_MODULE_INIT *const init
)
C
Summary
System interface initialization of the PIC32MZW driver.
Description
This is the function that initializes the PIC32MZW driver. It is called by the system.
Precondition
None.
Parameters
Param | Description |
index | Index for the PIC32MZW driver instance to be initialized. |
init | Pointer to initialization data, currently not used. |
Returns
Valid handle to a driver object - if successful
SYS_MODULE_OBJ_INVALID - if initialization failed
Remarks
The returned object must be passed as argument to WDRV_PIC32MZW_Reinitialize, WDRV_PIC32MZW_Deinitialize, WDRV_PIC32MZW_Tasks and WDRV_PIC32MZW_Status routines.