11.1.8.4 VDDIN33 Power-On Reset

Table 11-48. VDDIN33 POR Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)–0.63.6V
VIT-Negative-going input threshold voltage (VDDIN33)(1)Measured with a -10V/s ramp rate 2.402.60V
VIT+Positive-going input threshold voltage (VDDIN33)(1)Measured with a +10V/s ramp rate2.442.65V
VhysHysteresis voltage(1)(2)–4055mV
tRESReset time(1)–16ms
tDET-VIT- detection propagation time(1)100 mV threshold overdrive–30µs
Note:
  1. Simulation data
  2. Vhys = VIT+ - VIT-