11.1.8.3 VDDCPU Power-On Reset

Table 11-47. CPU Power Supply POR Characteristics
SymbolParameterConditionsMinMaxUnit
VDDCPUSupply voltage range (VDDCPU)–0.51.30V
VIT-Negative-going input threshold voltage (VDDCPU)(1)Measured with a -10V/s ramp rate 0.680.92V
VIT+Positive-going input threshold voltage (VDDCPU)(1)Measured with a +10V/s ramp rate0.700.99V
VhysHysteresis voltage(1)(2)–2060mV
tRESReset time(1)–15ms
tDET-VIT- detection propagation time(1)100 mV threshold overdrive–10µs
Note:
  1. Simulation data
  2. Vhys = VIT+ - VIT-