11.1.8.11 PLL Characteristics

The following characteristics apply to CPUPLL, DDRPLL, IMGPLL, SYSPLL, BAUDPLL, AUDIOPLL, GPUPLL, LVDSPLL and ETHPLL and are provided for register PMC_PLL_ACR programmed to the recommended value 0x00070010. For USBPLL, see note (5).

Table 11-58. PLL Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.03.6V
VDDCORESupply voltage range (VDDCORE)–1.031.21V
IVDDIN33Current consumption (VDDIN33)(2)fCOREPLLCK = 1.0 GHz–2.9mA
IVDDCORECurrent consumption (VDDCORE)(2)–3.5mA
tSTARTStart-up time(2)To reach 95% of target frequency–50(3)μs
fINInput frequency range–1050MHz
fCOREPLLCKCOREPLLCK frequency range–6001200MHz
fIOPLLCKIOPLLCK(4) frequency range––100MHz
Note:
  1. The PLLs are powered by the 2.5V regulated output, which is supplied from VDDIN33.
  2. Simulation data
  3. For USBPLL, tSTART_MAX = 150 µs
  4. IOPLLCK is available on the AUDIOPLL only and corresponds to the AUDIOCLK pin.
  5. For optimal setting of the USBPLL, set PMC_PLL_ACR as follows:

    PMC_PLL_ACR = 0x09023010 for fIN = [12 MHz, 18 MHz]

    PMC_PLL_ACR = 0x12023010 for fIN = [18 MHz, 32 MHz]

    PMC_PLL_ACR = 0x1B023010 for fIN = [32 MHz, 48 MHz]

Table 11-59. PLL Output Clocks Characteristics
SymbolParameter(1)ConditionsMinMaxUnit
fCPUPLLCKCPUPLLCK frequency range––1000MHz
fDDRPLLCKDDRPLLCK frequency range––533MHz
fGPUPLLCKGPUPLLCK frequency range––533MHz
fSYSPLLCKSYSPLLCK frequency range––416MHz
fBAUDPLLCKBAUDPLLCK frequency range––300MHz
fAUDIOPLLCKAUDIOPLLCK frequency range––300MHz
fETHPLLCKETHPLLCK frequency range––250MHz
fUSBPLLCKUSBPLLCK frequency range––480MHz
fLVDSPLLCKLVDSPLLCK frequency range––630MHz
Note:
  1. Simulation data