11.1.8.17 MIPI D-PHY Characteristics

The SAMA7D6 complies with the protocol and electrical specifications of the following standards:

  • MIPI Alliance Specification for Display Serial Interface (DSI), Version 1.2
  • MIPI Alliance Specification for D-PHY, Version 1.2
Table 11-68. MIPI PHY DSI Characteristics
SymbolParameterConditionsMinMaxUnit
VDDDPHYSupply voltage range(1)–2.42.6V
IDDDPHYCurrent consumption(2)

HS mode, 4 lanes

–30.0mA
tSTARTStart-up time(3)––60μs
High-Speed Characteristics
VCMTXDCOutput common mode voltage(2)(3)–150250mV
VODOutput differential voltage(2)(3)–140270mV
VOHHSOutput high voltage(2)(3)––360mV
ZOSSingle-ended output impedance(3)–4062.5Ω
DZOSSingle-ended output impedance mismatch(3)––10%
fDSICKMIPI_CLKx output frequency(3)–40750MHz
Low-Power Characteristics
VOHSingle-ended high-level output(3)–1.101.30V
VOLSingle-ended low-level output(3)–-5050mV
ZOLPSingle-ended output impedance–110–Ω
tRLP / tFLP 15% to 85% rise time and fall time(3)CL < 70 pF–25ns
Note:
  1. This MIPI D-PHY must be powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Lane load impedance is 80 to 125Ω.
  3. Simulation data