11.1.8.12 Temperature Sensor and Voltage Reference Characteristics

The temperature sensor provides two output voltages that can be converted by the internal 12-bit ADC:
  • VTEMP: proportional to the junction temperature (TJ), and
  • VBG: temperature-independent voltage.

Both voltages are multiplexed to ADC channel 31. The selection of VTEMP or VBG is done with the ADC_ACR.SRCLCH bit. Calibration data for the temperature sensor are factory-programmed in one OTP controller packet. For a detailed procedure on how to access these data, refer to the application note “SAMA7D6 Series Temperature Sensor Calibration” (AN5812), available on www.microchip.com.

Table 11-60. Temperature Sensor Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.03.6V
IVDDIN33Current consumption(2)––200µA
tSTARTStart-up time(2)(3)––20μs
VTEMPTemperature output voltageTJ = 25°C0.590.67V
dVTEMP/dTVTEMP sensitivity to temperature(2)–2.08mV/°C
TACCTemperature reading accuracy(2)(3)Over the applicable TJ range–±5°C
VBG0VBG reference output voltageTJ = 27°C1.191.21V
ΔVBGVBG drift with temperature(2)

ΔVBG = VBG(TJ)-VBG0

-2020mV
tTH

VTEMP or VBG track-and-hold time(2)

Required track-and-hold time to ensure 1 LSB accurate settling on internal 12-bit ADC1–µs
Note:
  1. The temperature sensor is powered by the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data
  3. Using the temperature sensor calibration procedure described in the application note “SAMA7D6 Series Temperature Sensor Calibration” (AN5812), available on www.microchip.com.