11.1.8.2 VDDCORE Power-On Reset

Table 11-46. Core Power Supply POR Characteristics
SymbolParameterConditionsMinMaxUnit
VDDCORESupply voltage range (VDDCORE)–0.51.21V
VIT-_PORNegative-going input threshold voltage (VDDCORE)(1)Measured with a -10V/s ramp rate 0.680.92V
VIT+_PORPositive-going input threshold voltage (VDDCORE)(1)Measured with a +10V/s ramp rate0.700.99V
VhysHysteresis voltage(1)(2)–2060mV
tRESReset time(1)–15ms
tDET-VIT- detection propagation time(1)100 mV threshold overdrive–10µs
Note:
  1. Simulation data
  2. Vhys = VIT+ - VIT-