11.1.8.7 Main RC Oscillator

Table 11-51. Main RC Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33) (1)–3.03.6V
IDDIN33Current consumption (VDDIN33)(2)––200μA
tSTARTStart-up time(2)––15μs
f0Nominal output frequency–12MHz
fACCOutput frequency accuracy0°C < TJ < +50°C–±2%
-20°C < TJ < +70°C(2)–±3%
Over the applicable TJ range–±5%
df/dVOutput frequency drift with VDDIN33(2)VDDIN33: 3.0V to 3.6V–0.01% / V
DutyOutput duty cycle–4555%
Note:
  1. This oscillator is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data