2.6.15 ASIB QoS Range Register

This register is used to program the minimum and maximum values for the arqos and awqos signals generated by the latency regulators.
Name: NICGPV_ASIB_QOS_RANGEx
Offset: 0x042138 + x*0x1000 [x=0..10]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     AR_MAX_QOS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
     AR_MIN_QOS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
     AW_MAX_QOS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
     AW_MIN_QOS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 27:24 – AR_MAX_QOS[3:0] AR Maximum QOS

Maximum arqos

Bits 19:16 – AR_MIN_QOS[3:0] AR Minimum QOS

Minimum arqos

Bits 11:8 – AW_MAX_QOS[3:0] AW Maximum QOS

Maximum awqos

Bits 3:0 – AW_MIN_QOS[3:0] AW Minimum QOS

Minimum awqos