2.6.3 ASIB Write Channel QoS Register

This register is only present when the QoS settings for an ASIB (host) are set to Programmable.
Name: NICGPV_ASIB_WRITE_QOSx
Offset: 0x042104 + x*0x1000 [x=0..10]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     WR_QOS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – WR_QOS[3:0] Write QoS

Write channel QoS value.